The product images shown are Illustrative only and may not be an exact representation of the product.

Standard Fuel and Oil Hose

Gates has built its reputation on dependable, long-lasting, and innovative products. When you need a standard fuel hose to connect your tank to your engine, trust Gates to get the job done right. Our standard fuel and oil hoses are also compatible for low-pressure hydraulic oil, engine oil, tank vents, crankcase vents, and coolant bottles.

  • Operates in temperatures ranging from -40°F to +257°F (-40°C to +125°C)
  • Nitrile Tube and Modified Nitrile Cover
  • Reinforced with a synthetic fiber reinforcement
  • Meets SAE 30R6 or 30R7
  • Biodiesel Compatibility: Up to B5 biodiesel, 176°F (80°C) continuous or up to maximum B20, 124°F (51°C)
  • Crimped fittings available
  • Shipped Bulk on Reels (Max. 5 pieces)
  • Custom lengths vailable with minimum order quantity

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/2XRL14219G 42190102 1/2XRL 4219G FUEL LINE 35 35 2.4 1/2 12.7 .78 19.8 10 5 0.18 550
1/4XREEL4219G 42190103 1/4XRL 4219G FUEL LINE 50 50 3.4 1/4 6.4 .5 12.7 24 3 0.1 550
42190097 42190097 5/8XRL 4219G FUEL LINE 35 35 2.4 5/8 15.9 .94 23.9 10 6 0.25 550
42190104 42190104 5/32XRL 4219G FUEL LINE 50 50 3.4 5/32 4 .36 9.1 24 2 0.05 550
42190107 42190107 5/16XRL 4219G FUEL LINE 50 50 3.4 5/16 7.9 .56 14.2 24 3 0.115 550
42190109 42190109 3/8XRL 4219G FUEL LINE 50 50 3.4 3/8 9.5 .62 15.7 24 4 0.1546 550
1-6 of 6 Items

OE Quality for the Aftermarket.

Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.

Gates Gets Your Vehicles Back On The Road. And Keeps Them There.

Gates develops our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive engine parts that are built to last.