Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PCV/EEC Fuel Hose

    27001 3/16" X 25FT FUEL LINE HOSE

    Product # 32254790

    Multi-purpose hose for use on return fuel lines, PCV and EEC systems, and for fuel return hose connections on diesel fuel injection systems. Approved for use with leaded and unleaded gasoline, diesel and gasoline blends of ethanol (E85), methanol and ethers (up to the legal limits allowed by the EPA). Spiral reinforced construction. Caution: Do not use for pressure lines on fuel injected engines or for cooling system applications. Use Barricade Fuel Injection hose for fuel injection applications. Intended for use with fuels where MTBE concentrations are no greater than 15% by volume.

    • Tube has been upgraded to meet changes in fuel characteristics and resists heat and oil.
    • Temperature Range: -40°C to +125°C (-40°F to +257°F).

    • Product Details
      Part # 27001
      Product # 32254790
      Description 27001 3/16" X 25FT FUEL LINE HOSE
      UPC 072053065107
      Vacuum (In. Hg) 24
      Centerline Length (ft) 25
      Centerline Length (m) 7.62
      Hose Inside Diameter (in). 0.1875
      Hose Inside Diameter (mm) 4.8
      Temperature Range -40°F to +257°F (-40°C to +125°C) with gasoline blends.
      type Fuel Line/PCV/EEC Hose
      Working Pressure (psi) 50

    Features and Benefits

    • Vacuum rating of 24 In./Hg for sizes less than 1⁄2" I.D., and 10 In./Hg for sizes 1⁄2" to 3⁄4" I.D. at ambient temperatures.
    • Meets requirements of SAE J30R7 and DIN 73379 (except for tolerances).
    • Nitrile Tube and Modified Nitrile Cover.
    • Synthetic Fiber Reinforcement.
    • Cover resists heat, oil, ozone and weathering.
    • Available in 2ft, 25ft, or 250ft Lengths.