The product images shown are Illustrative only and may not be an exact representation of the product.

PVC/EEC Fuel Hose

Multi-purpose hose for use on return fuel lines, PCV and EEC systems, and for fuel return hose connections on diesel fuel injection systems. Approved for use with leaded and unleaded gasoline, diesel and gasoline blends of ethanol (E85), methanol and ethers (up to the legal limits allowed by the EPA).Spiral reinforced construction..Caution: Do not use for pressure lines on fuel injected engines or for cooling system applications. Use Barricade Fuel Injection hose for fuel injection applications. Intended for use with fuels where MTBE concentrations are no greater than 15% by volume.

  • Temperature: -40°C to +125°C (-40°F to +257°F)
  • Nitrile Tube and Modified Nitrile Cover
  • Synthetic Fiber Reinforcement
  • Meets SAE 30R6 or 30R7
  • Oil Resistant Cover
  • Available in 2ft, 25ft, or 250ft Lengths
  • Vacuum rating of 24 In./Hg for sizes less than 1⁄2" I.D., and 10 In./Hg for sizes 1⁄2" to 3⁄4" I.D. at ambient temperatures

All Parts

1-10 of 21 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27000 32254789 27000 1/8" X 25FT FUEL LINE HOSE .125 3.2 24 1.11
27001 32254790 27001 3/16" X 25FT FUEL LINE HOSE .1875 4.8 24 1.66
27002 32254791 27002 1/4" X 25FT FUEL LINE HOSE .25 6.3 24 2.35
27003 32254792 27003 5/16" X 25FT FUEL LINE HOSE .3125 8 24 2.64
27004 32254793 27004 3/8" X 25FT FUEL LINE HOSE .375 9.5 24 3
27005 32254800 27005 7/16" X 25FT FUEL LINE HOSE .4375 11.1 24 4.05
27006 32254797 27006 1/2" X 25FT FUEL LINE HOSE .5 12.7 10 4.48
27008 32254798 27008 5/8" X 25FT FUEL LINE HOSE .625 15.9 10 6.08
27010 32254799 27010 3/4" X 25FT FUEL LINE HOSE .75 19 10 8.78
27019 32254815 27019 FUEL LINE HOSE .5 12.7 10 52
1-10 of 21 Items