RECOMMENDED FOR: Use in fuel, oil, coolant, water and alcohol lines requiring MIL–DTL–6000.
| Part # | 27003 |
|---|---|
| Product # | 32254792 |
| Description: | 27003 5/16" X 25FT FUEL LINE HOSE |
| UPC | 72053065121 |
| Vacuum (In. Hg) | 24 |
| Centerline Length (ft) | 25 |
| Centerline Length (m) | 7.62 |
| Hose Inside Diameter (in). | 0.312 |
| Hose Inside Diameter (mm) | 8 |
| Inside Diameter 1 (in) | 0.3125 |
| Inside Diameter 1 (mm) | 8 |
| Inside Diameter 2 (in) | 0.3125 |
| Inside Diameter 2 (mm) | 8 |
| Working Pressure (psi) | 50 |
| Outside Diameter (in) | 0.56 |
| Outside Diameter (mm) | 14 |
| Caution | Do not use for pressure lines on fuel injected engines or for cooling system applications. Use Barricade® Fuel Injection hose for fuel injection applications. Intended for use with fuels where MTBE concentrations are no greater than 15% by volume. |
|---|
| Customer Pack | 6 |
|---|---|
| Weight (lbs.) | 2.64 |