The product images shown are Illustrative only and may not be an exact representation of the product.

Barricade® Marine Hose

When you need aftermarket marine fuel lines that outperform OE parts, you need Barricade. Gates Barricade Marine Fuel Line Hose is U.S. Coast Guard class A1-15 Type R1 approved, EPA compliant, and is compatible for multi-fuel & bio-fuel applications.

  • High temperature range tolerance [-20°C to +100°C (-4°F to 212°F)]
  • Nitrile Tube w/Thermoplastic Barrier and Modified Nitrile Cover
  • Synthetic Fiber Reinforcement
  • 35 psi pressure rating
  • Meets SAE J1527 standards
  • U.S. Coast Guard Type A1-15 Style R1 approved
  • CARB & EPA compliant
  • Crimped fittings available: GC Stem with crimp ring

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27370 42196340 27370 1/4X25 FT BARRICADE MARINE 4
27371 42196341 27371 5/16X25 FT BARRICADE MARINE 4.5
27372 42196342 27372 3/8X25 FT BARRICADE MARINE 5.1
1-3 of 3 Items

Greenshield® Technology

Our five layer Greenshield®Technology cuts vapor loss and save fuel, making it save for the environment and fuel efficient.

1. Barrier tube - provides high heat and corrosive liquid resistance

2. Greenshield® barrier - patent-pending technology provides the lowest permeation in the industry

3. Adhesion layer - secondary protective barrier

4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance

5. Cover - protect underlying components

Multi-Fuel Compatible

Barricade® Marine Hose provides a versatile solution in OE quality aftermarket fuel hose. The Barricade® Marine Hose is approved for use with: unleaded gasoline, diesel, biodiesel, methanol, ethanol, and gasohol fuels