The product images shown are Illustrative only and may not be an exact representation of the product.

Barricade® Fuel Injection Hose

Barricade® Fuel Injection Fuel Hose is a low-permeation, fluoroelastomer fuel injection hose hose offering broad fuel compatibility for today's hotter running fuel injected engines. It utilizes patented GreenShield® Barrier Technology to provide low fuel permeation, enhanced environmental protection, and better fuel efficiency. Barricade® Fuel Injection Fuel Hose is compatible with any fuel injected application - cars, light trucks, UTVs, and small engines (1985 and newer) - where a barrier fuel hose is required.

  • Patented, five-layer Greenshield® barrier technology
  • High temperature range tolerance: -40°C to +125°C (-40°F to +257°F)
  • HNBR tube with thermoplastic barrier and CPE cover; reinforced aramid fiber
  • Meets SAE 30R14 T2, CARB & EPA non-road fuel lines
  • Multi-fuel compatibility
  • Max working pressure: 225 psi
  • Oil, heat, ozone, and abrasion-resistant cover

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27339 42196035 27339 1/4" X 25 FT BARRICADE MPI FUEL .25 6.3 2.25
27340 42196039 27340 5/16" X 25 FT BARRICADE MPI FUEL .3125 8 3.04
27341 42196043 27341 3/8X25 BARRICADE MPI FUEL .375 9.5 2.98
27342 42196150 27342 1/2X25 FT BARRICADE MPI F .5 12.7 4.5
27347 42196034 27347 1/4" X 15 FT BARRICADE MPI FUEL .25 6.3 0.11
27348 42196038 27348 5/16" X 15 FT BARRICADE MPI FUEL .3125 8 1.85
27349 42196042 27349 3/8" X 15 FT BARRICADE MPI FUEL .375 9.5 2.05
1-7 of 7 Items

Patented Greenshield® Technology

Our five-layer Greenshield® Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.

1. Barrier tube - provides high heat and corrosive liquid resistance

2. Greenshield® barrier - patent-pending technology provides the lowest permeation in the industry

3. Adhesion layer - secondary protective barrier

4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance

5. Cover - protect underlying components

Multi-Fuel Compatible

Barricade® Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade® Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels