The product images shown are Illustrative only and may not be an exact representation of the product.

Barricade® Fuel Injection Hose - Clamshell Pkg

Modern Fuels Require Modern Fuel Hose. Installing Barricade protects the system against the aggressive fuel mixtures of today’s modern fuels, which can degrade basic rubber hose and result in customer comebacks. Plus, with Barricade, you can be assured that you are complying with permeation laws, and providing your customers with the best hose available – all while being environmentally-friendly. 225 psi working pressure rating (best-in-class). Aramid reinforcement spiral braid for superior burst strength. Exceeds SAE J3OR14T2 as well as low-permeation requirements for CARB. Approved for use with Gasoline, Ethanol/Gasoline blends (gasohol) such as E10, E15 or E85, Diesel, Biodiesel including soybean methyl ester (SME), rapeseed methyl ester (RME), palm methyl ester (PME), Biodiesel/Diesel blends such as B20, and 100% Methanol.Temperature: -40 Deg. F to 257 Deg. F (-40 Deg. C to 125 Deg. C) continuous, up to 302 Deg. F (150 Deg. C) intermittent.

  • Temperature: -40°C to +125°C (-40°F to +257°F)
  • HNBR Tube w/Thermoplastic Barrier and CPE Cover
  • Aramid Fiber Reinforcement
  • Meets SAE 30R14 T2, CARB & EPA Non-Road Fuel Lines (<15g/m²/day) for spark ignition engines
  • Multiple Fuel Compatibility: Gasoline, E10, E15, E85, 100% Methanol (no Blends), Diesel, and Biodiesel
  • Biodiesel Compatibility: Up to B100 (SME, PME, RME), max temp +100°C (+212°F)
  • Working pressure: 225 psi max
  • Crimped Fittings Available: GC Stem w/Crimp Ring
  • Shipped Bulk on Reels (Max. 4 pieces) - Custom lengths vailable with minimum order quantity

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27334 42196033 27334 1/4" X 2 FT BARRICADE MPI FUEL .25 6.3 0.25
27335 42196037 27335 5/16" X 2 FT BARRICADE MPI FUEL .3125 8 0.25
27336 42196041 27336 3/8" X 2 FT BARRICADE MPI FUEL .375 9.5 0.3
1-3 of 3 Items