The product images shown are Illustrative only and may not be an exact representation of the product.

Barricade® Fuel Injection Hose - Bulk

Advanced fuel formulations require fuel hose that's up to the task. Barricade® Fuel Injection hose provides a premium, low-permeation hose solution compatible for use on all fuel systems and fuel types. Barricade® Fuel Injection Hose are made with Gates' patented five-layer Greenshield technology, providing exceptional performance and fuel efficiency.

  • Patented five-layer Greenshield® barrier technology
  • Aramid reinforcement spiral braid for superior burst strength
  • High temperature range tolerance: -40°C to +125°C (-40°F to +257°F)
  • HNBR tube with thermoplastic barrier and CPE cover; reinforced aramid fiber
  • Meets SAE 30R14 T2, CARB & EPA non-road fuel lines (
  • Multi-fuel compatibility
  • Max working pressure: 225 psi
  • Oil, heat, ozone, and abrassion-resistant cover
  • Shipped bulk on reels (max. 4 pieces) - Custom lengths available with minimum order

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27344 42196036 27344 1/4" X 250 FT BARRICADE MPI FUEL .25 6.3 0.1
27345 42196040 27345 5/16" X 250 FT BARRICADE MPI FUEL .3125 8 0.12
27346 42196044 27346 3/8" X 250 FT BARRICADE MPI FUEL .375 9.5 0.13
1-3 of 3 Items

Patented Greenshield® Technology

Our five layer Greenshield® Barrier Technology cuts vapor loss and save fuel, making it safe for the environment and fuel efficient.

1. Barrier tube - provides high heat and corrosive liquid resistance

2. Greenshield® barrier - patent-pending technology provides the lowest permeation in the industry

3. Adhesion layer - secondary protective barrier

4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance

5. Cover - protect underlying components

Multi-Fuel Compatible

Barricade® Fuel Injection Hose provides a versatile solution in OE quality aftermarket fuel hose. The Barricade® Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F) , methanol, ethanol (E10, E15, E85), and gasohol fuels .

PRODUCT RESOURCES