Advanced fuel formulations require a fuel hose that's up to the task. Barricade® Carburetion hose provides a premium, low-permeation hose solution compatible for use with many fuel systems and fuel types. Barricade® Fuel Injection Hose are made with Gates' patented five-layer Greenshield® technology, providing exceptional performance and fuel efficiency. This environmentally-friendly hose solution provides five times less permeation than the nearest competitor.
Part # | 27312 / 3/16" X 25 FT BARRICADE FUEL |
---|---|
Product # | 42195942 |
Description | 27312 3/16" X 25 FT BARRICADE FUEL |
UPC | 770075453918 |
Centerline Length (ft) | 25 |
Centerline Length (m) | 7.62 |
Hose Inside Diameter (in). | 0.1875 |
Hose Inside Diameter (mm) | 4.8 |
Temperature Range | -40°F to +257°F (-40°C to +125°C). |
type | Barricade Fuel Line Hose |
Working Pressure (psi) | 50 |
Automotive Notes | Do not submerse in gasoline. |
---|---|
Caution | Do not use on pressure lines on fuel injection systems or cooling system applications. Use MPI (4219D) or Barricade® Fuel Injection (4219BF) hose for Multi-Port Injection systems. |
Customer Pack | 6 |
---|---|
Weight (lbs.) | 1.75 |
Our five-layer Greenshield® Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.
1. Barrier tube - provides high heat and corrosive liquid resistance.
2. Greenshield® barrier - patent-pending technology provides the lowest permeation in the industry.
3. Adhesion layer - secondary protective barrier.
4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
5. Cover - protect underlying components.
Barricade® Fuel Injection Hose provides a versatile solution in OE-quality, aftermarket fuel hose. The Barricade® Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.