The product images shown are Illustrative only and may not be an exact representation of the product.

Barricade® Carburetion Hose

Advanced fuel formulations require a fuel hose that's up to the task. Barricade® Carburetion hose provides a premium, low-permeation hose solution compatible for use with many fuel systems and fuel types. Barricade® Fuel Injection Hose are made with Gates' patented five-layer Greenshield ® technology, providing exceptional performance and fuel efficiency. This environmentally-friendly hose solution provides five times less permeation than the nearest competitor.

  • Patented five-layer Greenshield® barrier technology
  • High temperature range tolerance: -40°C to +125°C (-40°F to +257°F)
  • HNBR tube with thermoplastic barrier and CPE cover; reinforced aramid fiber
  • Meets SAE 30R14 T1, CARB & EPA non-road fuel lines
  • Multi-fuel compatibility
  • PSI rating: 35-50
  • Oil, heat, ozone, and abrasion-resistant cover
  • Not for use on pressure lines of fuel injection or cooling system applications

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27312 42195942 27312 3/16" X 25 FT BARRICADE FUEL .1875 4.8 1.75
27313 42194176 27313 1/4" X 25 FT BARRICADE FUEL .25 6.3 2.66
27314 42194177 27314 5/16X25FT BARRICADE FUEL GATR .3125 8 2.96
27315 42194178 27315 3/8" X 25 FT BARRICADE FUEL .375 9.5 3.36
27316 42195943 27316 1/2" X 25 FT BARRICADE FUEL .5 12.7 4.5
1-5 of 5 Items

Patented Greenshield® Technology

Our five-layer Greenshield® Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.

1. Barrier tube - provides high heat and corrosive liquid resistance

2. Greenshield® barrier - patent-pending technology provides the lowest permeation in the industry

3. Adhesion layer - secondary protective barrier

4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance

5. Cover - protect underlying components

Multi-Fuel Compatible

Barricade® Fuel Injection Hose provides a versatile solution in OE-quality, aftermarket fuel hose. The Barricade® Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.

PRODUCT RESOURCES