The product images shown are Illustrative only and may not be an exact representation of the product.

Barricade® Carburetion Hose - Bulk

Modern Fuels Require Modern Fuel Hose.Installing Barricade protects the system against the aggressive fuel mixtures of today’s modern fuels, which can degrade basic rubber hose and result in customer comebacks. Plus, with Barricade, you can be assured that you are complying with permeation laws, and providing your customers with the best hose available – all while being environmentally-friendly.Carbureted engines (pre-1985) and small engines.EEC/EGR, air pump, PCV valve, charcoal canister.Lowest permeation rate on the market 1 gr/m2/day.Exceeds California Air Resources Board (CARB) and EPA requirements.Multi-fuel compatible: Approved for use with leaded and unleaded gasoline, diesel, biodiesel, E-85, 100% Methanol, Ethanol and gasohol fuels.Performs 5 times better for permeation than the nearest competitor.

  • Temperature: -40°C to +125°C (-40°F to +257°F)
  • Nitrile Tube w/Thermoplastic Barrier and Modified Nitrile Cover
  • Synthetic Fiber Reinforcement
  • Meets SAE 30R14 T1, CARB & EPA Non-Road Fuel Lines (<15g/m²/day) for spark ignition engines
  • Multiple Fuel Compatibility: Gasoline, E10, E15, E85, 100% Methanol (no Blends), Diesel, and Biodiesel
  • Biodiesel Compatibility: Up to B100 (SME, PME, RME), max temp +100°C (+212°F)
  • Working pressure: 50 psi max
  • Crimped Fittings Available: GC Stem w/Crimp Ring
  • Shipped Bulk on Reels (Max. 4 pieces) - Custom lengths vailable with minimum order quantity

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27321 42195944 27321 3/16" X 250 FT BARRICADE FUEL .1875 4.8 0.07
27323 42194194 27323 1/4" X 250 FT BARRICADE FUEL .25 6.3 0.118
27324 42194195 27324 5/16" X 250 FT BARRICADE FUEL .3125 8 0.129
27325 42194196 27325 3/8" X 250 FT BARRICADE FUEL .375 9.5 0.157
27326 42195945 27326 1/2" X 250 FT BARRICADE FUEL .5 12.7 0.19
1-5 of 5 Items

PRODUCT RESOURCES