View All 4219BG Barricade® Fuel Hose (35-50) [Barricade® Carbureted Engines]

5/16XRL FUEL LINE 50 BARRICADE

Product # 42195522

Carbureted engines that need a barrier fuel hose, including cars, light trucks, off-road vehicles, marine applications and small engines, need the 4219BG Barricade® Fuel Hose from Gates. Made from a durable and fuel resistant synthetic oil, this hose is reinforced with a spiral textile for added durability, structure, and flexibility in a range of applications. The 4219BG hose uses GreenShield technology to provide the lowest fuel permeation possible.

  • Patented, five-layer Greenshield® barrier technology
  • High temperature range tolerance: -40°C to +125°C (-40°F to +257°F)
  • HNBR tube with thermoplastic barrier and CPE cover; reinforced aramid fiber
  • Meets SAE 30R14 T2, CARB & EPA non-road fuel lines
  • Multi-fuel compatibility: Gasoline, E10, E15, E85, 100% Methanol (no Blends), Diesel, and Biodiesel
  • Biodiesel Compatibility: Up to B100 (SME, PME, RME), max temp +100°C (+212°F)
  • Working pressure: 50 psi
  • Oil, heat, ozone, and abrasion-resistant CSM (chlorosulfinated polyethylene) based cover
  • Shipped bulk on reels (max. 4 pieces) - Custom lengths available with minimum order
  • Product Details
    Part # 42195522
    Product # 42195522
    Description 5/16XRL FUEL LINE 50 BARRICADE
    UPC 770075410232
    Max W.P. (psi) 50
    Max W.P. (bar) 3.4
    Hose I.D. (in) 5/16
    Hose I.D. (mm) 7.9
    Hose O.D. (in) .56
    Hose O.D. (mm) 14.2
    Vac. (inHg) 24
    MBR (in) 2.95
    Wt. Per ft 0.1145
    Len. (ft) 550
  • Construction
    Color Black
    Construction: Cover Type C (Nitrile). Synthetic rubber.
    Construction: Design Factor 5:1
    Construction: Reinforcement Spiral textile.
    Construction: Tube Type J (CPE). Fuel resistant, synthetic rubber, black, with thermoplastic barrier.
  • Application
    Recommended For Carbureted engines in cars, light trucks, off-road vehicles and small engines where a barrier fuel hose is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio-Diesel blends, 100% Bio-Diesel (SME, RME, and PME Bio-Diesels are acceptable).
  • Temperature
    Continuous Operating Temperature Range -40°F to +212°F, -40°F to +257°F
    Temperature Range -40°F to +212°F (-40°C to +100°C). For Bio-Diesel use (up to B100). -40°F to +257°F (-40°C to +125°C) continuous service. (Does not apply for Bio-Diesel use).
  • Notes
    Caution Not for fuel injections systems. (see 4219BF).
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
  • International Standards
    Meets These Agency Specifications SAE - Society of Automotive Engineers
    Standard Industry Specification SAE J30R14T1
    Standards CARB small engine off-road (CARB certificate Q-09-019). Meets SAE J30R14T1.
  • Packaging details
    Customer Pack 550
    Weight (lbs.) 0.1145

For Your Fuel.

Gates Barricade Greenshield Hose is engineered for conventional carbureted engines in a range of automotive, marine, and light equipment applications, and can handle almost any type of fuel, including gasohol, diesel, ethanol, methanol, sour gas, and biodiesel up to B100.

Built to Last.

The 4219BG is made of of a Type C Nitrile for superior fuel and harsh chemical resistance. Made up of a synthetic rubber and thermoplastic barrier, we've taken fuel hose technology a step further and added a synthetic high tensile spiral textile reinforcement, nylon liner barrier, and synthetic rubber cover to ensure durability and protection from damaging elements and contaminants.