RECOMMENDED FOR: Off–road vehicles and small engine applications, where low fuel permeation is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio–Diesel blends, 100% Bio–Diesel (SME, RME, and PME Bio–Diesels are acceptable).
Part # | 1/2XRL FUEL LINE 35 BARRICADE |
---|---|
Product # | 42195524 |
Description | 1/2XRL FUEL LINE 35 BARRICADE |
UPC | 770075463238 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +212°F, -40°F to +257°F |
Minimum Bend Radius (in) | 4.72 |
Minimum Bend Radius (mm) | 120 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.78 |
Hose Outside Diameter (mm) | 19.8 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +275°F (-40°C to +125°C) |
Working Pressure (psi) | 35 |
Outside Diameter (in) | 0.78 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | GLX® Couplings [G44 Series]. SAE J2044 Quick-connect stems |
---|
Color | Black |
---|---|
Cover | Nitrile - Type C |
Reinforcement | Synthetic textile |
Tube | HNBR - Type C1 |
Construction: Cover | Nitrile - Type C |
Construction: Design Factor | 5:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | HNBR - Type C1. Black. High oil resistance |
Standard Industry Specification | SAE J30R14T1 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Carbureted engines in cars, light trucks, off-road vehicles and small engines where a barrier fuel hose is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio-Diesel blends, 100% Bio-Diesel (SME, RME, and PME Bio-Diesels are acceptable). |
---|---|
Caution | Not for fuel injections systems. (see 4219BF). |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 550 |
---|---|
Weight (lbs.) | 0.13455 |