RECOMMENDED FOR: Off–road vehicles and small engine applications, where low fuel permeation is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio–Diesel blends, 100% Bio–Diesel (SME, RME, and PME Bio–Diesels are acceptable).
| Part # | 3/8XRL FUEL LINE 50 BARRICADE |
|---|---|
| Product # | 42195523 |
| Description: | 3/8XRL FUEL LINE 50 BARRICADE |
| UPC | 770075410249 |
| Vacuum (In. Hg) | 24 |
| Continuous Operating Temperature Range | -40°F to +212°F, -40°F to +257°F |
| Minimum Bend Radius (in) | 3.35 |
| Minimum Bend Radius (mm) | 85 |
| Hose Inside Diameter (in). | 0.38 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.62 |
| Hose Outside Diameter (mm) | 15.7 |
| Inside Diameter (in) | 0.38 |
| Inside Diameter (mm) | 9.5 |
| Temperature Range | -40°F to +275°F (-40°C to +125°C) |
| Working Pressure (psi) | 50 |
| Length (m) | 167.6 |
| Outside Diameter (in) | 0.62 |
| Outside Diameter (mm) | 9.5 |
| Coupling Recommendation | GLX® Couplings [G44 Series]. SAE J2044 Quick-connect stems. |
|---|
| Color | Black |
|---|---|
| Cover | Nitrile - Type C. Smooth. |
| Reinforcement | Synthetic textile |
| Tube | HNBR - Type C1. High oil resistance. |
| Construction: Cover | Nitrile - Type C |
| Construction: Design Factor | 5:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | HNBR - Type C1. Black. High oil resistance |
| Standard Industry Specification | SAE J30R14T1 |
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Recommended For | Carbureted engines in cars, light trucks, off-road vehicles and small engines where a barrier fuel hose is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio-Diesel blends, 100% Bio-Diesel (SME, RME, and PME Bio-Diesels are acceptable). |
|---|---|
| Caution | Not for fuel injections systems. (see 4219BF). |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 550 |
|---|---|
| Weight (lbs.) | 0.12 |