Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All 4219BF Barricade® GreenShield® Fuel Hose

    1/4XRL FUEL LINE 225 BARRICADE

    Product # 42195651

    RECOMMENDED FOR: Fuel injected engines for off–road vehicles and small engines where low fuel permeation is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio–Diesel blends, 100% Bio–Diesel (SME, RME, and PME Bio–Diesels are acceptable).

    • CAUTION: Not for in–tank or gaseous fuels.
    • Exceeds SAE J30R14T2+ (except kink).
    • Meets Caterpillar CAT 1E4340 (Type A and B) diesel and Bio–Diesel specification.
    • Fuel resistant, synthetic rubber with thermoplastic barrier tube.

    • Product Details
      Part # 1/4XRL FUEL LINE 225 BARRICADE
      Product # 42195651
      Description 1/4XRL FUEL LINE 225 BARRICADE
      UPC 770075445654
      Vacuum (In. Hg) 24
      Continuous Operating Temperature Range -40°F to +275°F, -40°F to +302°F
      Minimum Bend Radius (in) 2.56
      Minimum Bend Radius (mm) 65
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6.4
      Hose Outside Diameter (in) 0.5
      Hose Outside Diameter (mm) 12.7
      Inside Diameter (in) 0.25
      Inside Diameter (mm) 6.4
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Working Pressure (psi) 225
      Outside Diameter (in) 0.50
      Outside Diameter (mm) 6.4

    PATENTED GREENSHIELD® TECHNOLOGY

    Our five-layer Greenshield® Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.

    1. Barrier tube - provides high heat and corrosive liquid resistance.
    2. Greenshield® barrier - patent-pending technology provides the lowest permeation in the industry.
    3. Adhesion layer - secondary protective barrier.
    4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
    5. Cover - protect underlying components.

    Features and Benefits

    • Standard: SAE 30R14 T2 except no kink test and higher burst (<15g/m²/day) for spark ignition engines.
    • All elastomeric rubber compound provides oil and heat resistance.
    • Not for in-tank or gaseous fuels.
    • Max working pressure: 225 psi.
    • Working pressure: 1,55 MPa.
    • Multi-fuel compatibility.
    • Barrier: Thermoplastic liner.
    • Design factor: 5:1.
    • Size: 3/16" to 1/2".

    MULTI-FUEL COMPATIBLE

    Barricade® Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade® Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.