4219BF Barricade® Fuel Injection Fuel Hose 225

4219BF Barricade® Fuel Injection Fuel Hose is a low-permeation, fuel injection hose offering broad fuel compatibility. It utilizes patented GreenShield® Barrier Technology to provide low fuel permeation, enhanced environmental protection and better fuel efficiency. 4219BF Barricade® Fuel Injection Fuel Hose is compatible with any fuel injected application - cars, light trucks, UTVs, and small engines (1985 and newer) - where a barrier fuel hose is required.

  • Patented, five-layer Greenshield® barrier technology
  • High temperature range tolerance: -40°C to +125°C (-40°F to +257°F)
  • HNBR tube with thermoplastic barrier and CPE cover; reinforced aramid fiber
  • Meets SAE 30R14 T2, CARB & EPA non-road fuel lines
  • Multi-fuel compatibility
  • Max working pressure: 225 psi
  • Oil, heat, ozone, and abrasion-resistant cover
  • Shipped bulk on reels (max. 4 pieces) - Custom lengths available with minimum order

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/2XRL FUEL LINE 225 BARRICADE 42195654 1/2XRL FUEL LINE 225 BARRICADE 225 15.5 1/2 12.7 .78 19.8 10 5.5 0.19 550
1/4XRL FUEL LINE 225 BARRICADE 42195651 1/4XRL FUEL LINE 225 BARRICADE 225 15.5 1/4 6.4 .5 12.7 24 2.56 0.1 550
3/8XRL FUEL LINE 225 BARRICADE 42195653 3/8XRL FUEL LINE 225 BARRICADE 225 15.5 3/8 9.5 .62 15.7 24 3.35 0.131909 550
5/16XRL FUEL LINE 225 BARRICADE 42195652 5/16XRL FUEL LINE 225 BARRICADE 225 15.5 5/16 7.9 .56 14.2 24 2.95 0.109 550
1-4 of 4 Items

Patented Greenshield® Technology

Our five-layer Greenshield® Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.

1. Barrier tube - provides high heat and corrosive liquid resistance

2. Greenshield® barrier - patent-pending technology provides the lowest permeation in the industry

3. Adhesion layer - secondary protective barrier

4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance

5. Cover - protect underlying components

Multi-Fuel Compatible

Barricade® Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade® Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels