Gates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses. Available in straight, 90° elbow and tee shapes - almost any hose configuration can be constructed.
| Part # | 28638 |
|---|---|
| Product # | 73150938 |
| Description | 28638 1" PLASTIC TEE |
| UPC | 072053130799 |
| type | Tee Connector |
| Customer Pack | 2 |
|---|---|
| Weight (lbs.) | 0.08 |