Gates replacement fuel injector lines are designed and engineered to OE specifications to match the fit and performance of the original fuel injector that came on the vehicle.
Part # | GDI102 |
---|---|
Product # | 43891102 |
Description | GDI102 SS FUEL LINE |
Centerline Length (in) | 2 |
Centerline Length (mm) | 51 |
Material | Steel |
---|
Weight (lbs.) |
---|