RECOMMENDED FOR: Fuel injection hose for diesel and biodiesel (including all blends of SME, RME or PME). Also, for gasoline, ethanol blends, 100% methanol (no blends) or engine oil.
| Part # | 3/8 4219BD DIESEL FUEL INJ | 
|---|---|
| Product # | 42197126 | 
| Description | 3/8 4219BD BLK | 
| Vacuum (In. Hg) | 24 | 
| Minimum Bend Radius (in) | 1.5 | 
| Minimum Bend Radius (mm) | 38.1 | 
| Hose Inside Diameter (in). | 0.38 | 
| Hose Inside Diameter (mm) | 9.5 | 
| Hose Outside Diameter (in) | 0.63 | 
| Hose Outside Diameter (mm) | 16 | 
| Inside Diameter (in) | 0.38 | 
| Inside Diameter (mm) | 9.5 | 
| Temperature Range | -40°F to +302°F (-40°C to +150°C) | 
| Max. Working Pressure (Bar) | 12.1 | 
| Working Pressure (psi) | 175 | 
| Length (m) | 167.6 | 
| Outside Diameter (in) | 0.63 | 
| Outside Diameter (mm) | 9.5 | 
| Coupling Recommendation | Hose bead fitting fastened with hose clamps | 
|---|
| Color | Black | 
|---|---|
| Cover | CPE - Type J. Smooth. | 
| Reinforcement | Synthetic textile | 
| Tube | HNBR - Type C1. High oil resistance. | 
| Construction: Cover | CPE - Type J | 
| Construction: Design Factor | 6:1 | 
| Construction: Reinforcement | Synthetic textile | 
| Construction: Tube | HNBR - Type C1. Black. High oil resistance | 
| Weight (lbs.) | 
|---|