RECOMMENDED FOR: Fuel injection hose for diesel and biodiesel (including all blends of SME, RME or PME). Also, for gasoline, ethanol blends, 100% methanol (no blends) or engine oil.
Part # | 1/4 4219BD DIESEL FUEL INJ |
---|---|
Product # | 42197125 |
Description | 1/4 4219BD BLK |
Vacuum (In. Hg) | 24 |
Minimum Bend Radius (in) | 1 |
Minimum Bend Radius (mm) | 25.4 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.51 |
Hose Outside Diameter (mm) | 13 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +302°F (-40°C to +150°C) |
Max. Working Pressure (Bar) | 12.1 |
Working Pressure (psi) | 175 |
Length (m) | 167.6 |
Outside Diameter (in) | 0.51 |
Outside Diameter (mm) | 6.4 |
Coupling Recommendation | Hose bead fitting fastened with hose clamps |
---|
Color | Black |
---|---|
Cover | CPE - Type J. Smooth. |
Reinforcement | Synthetic textile |
Tube | HNBR - Type C1. High oil resistance. |
Construction: Cover | CPE - Type J |
Construction: Design Factor | 6:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | HNBR - Type C1. Black. High oil resistance |
Weight (lbs.) |
---|