RECOMMENDED FOR: Fuel line applications to provide flexible connections between rigid fuel distribution lines and the engine. Also for use in evaporative emission control systems and as a vent line.
Part # | 3/4XCTN 4219G FUEL LINE 35 |
---|---|
Product # | 42190116 |
Description | 3/4XCTN 4219G FUEL LINE 35 |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 7 |
Minimum Bend Radius (mm) | 178 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
Working Pressure (psi) | 35 |
Length (m) | 61 |
Outside Diameter (in) | 1.13 |
Outside Diameter (mm) | 19.1 |
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2. Smooth. |
Reinforcement | Synthetic textile |
Tube | Nitrile - Type C. Ethanol, Gasoline, Oil Resistant. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | Nitrile - Type C. Black. Ethanol, Gasoline, Oil Resistant |
Standards: Tube | ARPM Class A |
---|
Weight (lbs.) |
---|
Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.
Gates® develops our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive engine parts that are built to last.