RECOMMENDED FOR: Fuel line from tank to engine. Also suitable for low pressure hydraulic oil, engine oil, tank vent, crank case vent, or coolant bottle. Not for in-tank, gaseous fuels, or biodiesel above 20% (B20) at 51°C.
| Part # | 3/8XRL 4219G FUEL LINE 50 |
|---|---|
| Product # | 42190109 |
| Description: | 3/8XRL 4219G FUEL LINE 50 |
| UPC | 72053133356 |
| Vacuum (In. Hg) | 24 |
| Continuous Operating Temperature Range | -40°F to +257°F |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 102 |
| Min. Burst Pressure (psi) | 250 |
| Hose Inside Diameter (in). | 0.38 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.62 |
| Hose Outside Diameter (mm) | 15.7 |
| Inside Diameter (in) | 0.38 |
| Inside Diameter (mm) | 9.5 |
| Working Pressure (psi) | 50 |
| Length (m) | 167.6 |
| Outside Diameter (in) | 0.62 |
| Outside Diameter (mm) | 9.5 |
| Color | Black |
|---|---|
| Reinforcement | Synthetic textile |
| Tube | Nitrile - Type C. Ethanol, Gasoline, Oil Resistant. |
| Construction: Cover | Modified Nitrile - Type C2 |
| Standards | Exceeds requirements of SAE 30R6 and SAE 30R7. |
|---|---|
| Standard Industry Specification | SAE 30R6, SAE 30R7 |
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Standards: Tube | ARPM Class A |
| Recommended For | Fuel line applications to provide flexible connections between rigid fuel distribution lines and the engine. Also for use in evaporative emission control systems and as a vent line. |
|---|---|
| Caution | Not recommended for fuel injection systems. |
| Customer Pack | 550 |
|---|---|
| Weight (lbs.) | 0.1546 |
Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.
Gates® develops our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive engine parts that are built to last.