Advanced fuel formulations require fuel hose that's up to the task. Barricade™ Fuel Injection hose provides a premium, low-permeation hose solution compatible for use on all fuel systems and fuel types. Barricade™ Fuel Injection Hose are made with Gates' patented five-layer Greenshield technology, providing exceptional performance and fuel efficiency.
| Part # | 27346 |
|---|---|
| Product # | 42196044 |
| Description: | 27346 3/8" X 250 FT BARRICADE MPI FUEL |
| UPC | 770075453970 |
| Centerline Length (ft) | 250 |
| Centerline Length (m) | 76.2 |
| Hose Inside Diameter (in). | 0.375 |
| Hose Inside Diameter (mm) | 9.5 |
| Inside Diameter 1 (in) | 0.375 |
| Inside Diameter 1 (mm) | 9.5 |
| Inside Diameter 2 (in) | 0.375 |
| Inside Diameter 2 (mm) | 9.5 |
| Working Pressure (psi) | 225 |
| Automotive Notes | Do not submerse in gasoline. |
|---|
| Customer Pack | 250 |
|---|---|
| Weight (lbs.) | 0.13 |
Our five layer Greenshield™ Barrier Technology cuts vapor loss and save fuel, making it safe for the environment and fuel efficient.
1. Barrier tube - provides high heat and corrosive liquid resistance.
2. Greenshield™ barrier - patent-pending technology provides the lowest permeation in the industry.
3. Adhesion layer - secondary protective barrier.
4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
5. Cover - protect underlying components.
Barricade™ Fuel Injection Hose provides a versatile solution in OE quality aftermarket fuel hose. The Barricade™ Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +212°F; +100°C) , methanol, ethanol (E10, E15, E85), and gasohol fuels.