Modern Fuels Require Modern Fuel Hose. Installing Barricade protects the system against the aggressive fuel mixtures of today's modern fuels, which can degrade basic rubber hose and result in customer comebacks. Plus, with Barricade, you can be assured that you are complying with permeation laws, and providing your customers with the best hose available – all while being environmentally-friendly. 225 psi working pressure rating (best-in-class). Aramid reinforcement spiral braid for superior burst strength. Exceeds SAE J3OR14T2 as well as low-permeation requirements for CARB. Approved for use with Gasoline, Ethanol/Gasoline blends (gasohol) such as E10, E15 or E85, Diesel, Biodiesel including soybean methyl ester (SME), rapeseed methyl ester (RME), palm methyl ester (PME), Biodiesel/Diesel blends such as B20, and 100% Methanol.
Part # | 27335 |
---|---|
Product # | 42196037 |
Description | 27335 5/16" X 2 FT BARRICADE MPI FUEL |
UPC | 770075453888 |
Centerline Length (ft) | 2 |
Centerline Length (m) | .61 |
Hose Inside Diameter (in). | 0.3125 |
Hose Inside Diameter (mm) | 8 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) continuous, up to +302°F (+150°C) intermittent. |
type | Barricade MPI Fuel Line Hose |
Working Pressure (psi) | 225 |
Automotive Notes | Do not submerse in gasoline. |
---|
Customer Pack | 54 |
---|---|
Weight (lbs.) | 0.25 |