Advanced fuel formulations require a fuel hose that's up to the task. Barricade™ Carburetion hose provides a premium, low-permeation hose solution compatible for use with many fuel systems and fuel types. Barricade™ Fuel Injection Hose are made with Gates' patented five-layer Greenshield™ technology, providing exceptional performance and fuel efficiency. This environmentally-friendly hose solution provides five times less permeation than the nearest competitor.
| Part # | 27316 / 1/2" X 25 FT BARRICADE FUEL |
|---|---|
| Product # | 42195943 |
| Description: | 27316 1/2" X 25 FT BARRICADE FUEL |
| UPC | 770075453925 |
| Centerline Length (ft) | 25 |
| Centerline Length (m) | 7.62 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Inside Diameter 1 (in) | 0.5 |
| Inside Diameter 1 (mm) | 12.7 |
| Inside Diameter 2 (in) | 0.5 |
| Inside Diameter 2 (mm) | 12.7 |
| Working Pressure (psi) | 35 |
| Automotive Notes | Do not submerse in gasoline. |
|---|---|
| Caution | Do not use on pressure lines on fuel injection systems or cooling system applications. Use MPI (4219D) or Barricade® Fuel Injection (4219BF) hose for Multi-Port Injection systems. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 4.5 |
Our five-layer Greenshield™ Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.
1. Barrier tube - provides high heat and corrosive liquid resistance.
2. Greenshield™ barrier - patent-pending technology provides the lowest permeation in the industry.
3. Adhesion layer - secondary protective barrier.
4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
5. Cover - protect underlying components.
Barricade™ Fuel Injection Hose provides a versatile solution in OE-quality, aftermarket fuel hose. The Barricade™ Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.