Barricade™ fuel injection hose is a low permeation, multi-fuel compatible hose that virtually eliminates fuel vapor loss thanks to our 5-layer GreenShield™ barrier technology. Works with multiple fuels (approved for use with leaded and unleaded petrol, diesel, biodiesel up to B-100, E-10, E-15, E-85, 100% methanol, ethanol and gasohol fuels).
| Part # | 27342 |
|---|---|
| Product # | 42196150 |
| Description: | 27342 1/2X25 FT BARRICADE MPI F |
| UPC | 770075571452 |
| Centerline Length (ft) | 25 |
| Centerline Length (m) | 7.62 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Inside Diameter 1 (in) | 0.5 |
| Inside Diameter 1 (mm) | 13 |
| Inside Diameter 2 (in) | 0.5 |
| Inside Diameter 2 (mm) | 13 |
| Working Pressure (psi) | 225 |
| Automotive Notes | Do not submerse in gasoline. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 4.5 |
Our five-layer Greenshield™ Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.
1. Barrier tube - provides high heat and corrosive liquid resistance.
2. Greenshield™ barrier - patent-pending technology provides the lowest permeation in the industry.
3. Adhesion layer - secondary protective barrier.
4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
5. Cover - protect underlying components.
Barricade™ Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade™ Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.