Barricade™ fuel injection hose is a low permeation, multi-fuel compatible hose that virtually eliminates fuel vapor loss thanks to our 5-layer GreenShield™ barrier technology. Works with multiple fuels (approved for use with leaded and unleaded petrol, diesel, biodiesel up to B-100, E-10, E-15, E-85, 100% methanol, ethanol and gasohol fuels).
| Part # | 27348 |
|---|---|
| Product # | 42196038 |
| Description: | 27348 5/16" X 15 FT BARRICADE MPI FUEL |
| UPC | 770075465065 |
| Outside Diameter 1 (mm) | 14 |
| Centerline Length (ft) | 15 |
| Centerline Length (m) | 4.57 |
| Hose Inside Diameter (in). | 0.312 |
| Hose Inside Diameter (mm) | 8 |
| Inside Diameter 1 (in) | 0.3125 |
| Inside Diameter 1 (mm) | 8 |
| Inside Diameter 2 (in) | 0.3125 |
| Inside Diameter 2 (mm) | 8 |
| Max. Working Pressure (Bar) | 15.5 |
| Length (m) | 4.6 |
| Automotive Notes | Do not submerse in gasoline. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 1.85 |
Our five-layer Greenshield™ Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.
1. Barrier tube - provides high heat and corrosive liquid resistance.
2. Greenshield™ barrier - patent-pending technology provides the lowest permeation in the industry.
3. Adhesion layer - secondary protective barrier.
4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
5. Cover - protect underlying components.
Barricade™ Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade™ Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.