RECOMMENDED FOR: Low fuel permeation including gasoline, ethanol blends, 100% methanol (no blends), diesel, biodiesel (including all blends of SME, RME or PME). Not for in-tank or gaseous fuels.
| Part # | 5/16XRL FUEL LINE 50 BARRICADE |
|---|---|
| Product # | 42195522 |
| Description: | 5/16XRL FUEL LINE 50 BARRICADE |
| UPC | 5414465975028 |
| Vacuum (In. Hg) | 24 |
| Continuous Operating Temperature Range | -40°F to +212°F, -40°F to +257°F |
| Minimum Bend Radius (in) | 2.95 |
| Minimum Bend Radius (mm) | 75 |
| Min. Burst Pressure (psi) | 250 |
| Hose Inside Diameter (in). | 0.31 |
| Hose Inside Diameter (mm) | 7.9 |
| Hose Outside Diameter (in) | 0.56 |
| Hose Outside Diameter (mm) | 14.3 |
| Inside Diameter (in) | 0.31 |
| Inside Diameter (mm) | 7.9 |
| Working Pressure (psi) | 50 |
| Length (m) | 167.6 |
| Outside Diameter (in) | 0.56 |
| Outside Diameter (mm) | 7.9 |
| Color | Black |
|---|---|
| Reinforcement | Synthetic textile |
| Tube | HNBR - Type C1. High oil resistance. |
| Construction: Cover | Nitrile - Type C |
| Standard Industry Specification | SAE J30R14T1 |
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Recommended For | Carbureted engines in cars, light trucks, off-road vehicles and small engines where a barrier fuel hose is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio-Diesel blends, 100% Bio-Diesel (SME, RME, and PME Bio-Diesels are acceptable). |
|---|---|
| Caution | Not for fuel injections systems. (see 4219BF). |
| Customer Pack | 550 |
|---|---|
| Weight (lbs.) | 0.1145 |