Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All 4219BF Barricade™ GreenShield™ Fuel Hose

    5/16XRL FUEL LINE 225 BARRICADE

    Product# # 42195652

    RECOMMENDED FOR: Low-permeation fuel injection line including gasoline, ethanol blends, 100% methanol (no blends), diesel, biodiesel (including all blends of SME, RME or PME). Not for in-tank or gaseous fuels.

    • CAUTION: Not for in–tank or gaseous fuels.
    • Exceeds SAE J30R14T2+ (except kink).
    • Meets Caterpillar CAT 1E4340 (Type A and B) diesel and Bio–Diesel specification.
    • Fuel resistant, synthetic rubber with thermoplastic barrier tube.

    • Product Details
      Part # 5/16XRL FUEL LINE 225 BARRICAD
      Product # 42195652
      Description: 5/16XRL FUEL LINE 225 BARRICADE
      UPC 5414465995378
      Vacuum (In. Hg) 24
      Continuous Operating Temperature Range -40°F to +275°F, -40°F to +302°F
      Minimum Bend Radius (in) 2.95
      Minimum Bend Radius (mm) 75
      Min. Burst Pressure (psi) 1160
      Hose Inside Diameter (in). 0.31
      Hose Inside Diameter (mm) 7.9
      Hose Outside Diameter (in) 0.56
      Hose Outside Diameter (mm) 14.3
      Inside Diameter (in) 0.31
      Inside Diameter (mm) 7.9
      Working Pressure (psi) 225
      Length (m) 167.6
      Outside Diameter (in) 0.56
      Outside Diameter (mm) 7.9

    PATENTED GREENSHIELD™ TECHNOLOGY

    Our five-layer Greenshield™ Barrier Technology cuts vapor loss and saves fuel, making it safe for the environment and fuel efficient.

    1. Barrier tube - provides high heat and corrosive liquid resistance.
    2. Greenshield™ barrier - patent-pending technology provides the lowest permeation in the industry.
    3. Adhesion layer - secondary protective barrier.
    4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
    5. Cover - protect underlying components.

    Features and Benefits

    • Standard: SAE 30R14 T2 except no kink test and higher burst (<15g/m²/day) for spark ignition engines.
    • All elastomeric rubber compound provides oil and heat resistance.
    • Not for in-tank or gaseous fuels.
    • Max working pressure: 225 psi.
    • Working pressure: 1,55 MPa.
    • Multi-fuel compatibility.
    • Barrier: Thermoplastic liner.
    • Design factor: 5:1.
    • Size: 3/16" to 1/2".

    MULTI-FUEL COMPATIBLE

    Barricade™ Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade™ Fuel Injection Hose is approved for use with: unleaded gasoline, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.