RECOMMENDED FOR: Use in fuel, oil, coolant, water and alcohol lines requiring MIL–DTL–6000.
| Part # | 27000 |
|---|---|
| Product # | 32254789 |
| Description: | 27000 1/8" X 25FT FUEL LINE HOSE |
| UPC | 072053065091 |
| Vacuum (In. Hg) | 24 |
| Centerline Length (ft) | 25 |
| Centerline Length (in) | 36 |
| Centerline Length (m) | 7.62 |
| Centerline Length (mm) | 914 |
| Hose Inside Diameter (in). | 0.125 |
| Hose Inside Diameter (mm) | 3.2 |
| Temperature Range | -40°F to +257°F (-40°C to +125°C) with gasoline blends. |
| type | Fuel Line/PCV/EEC Hose |
| Working Pressure (psi) | 50 |
| Caution | Do not use for pressure lines on fuel injected engines or for cooling system applications. Use Barricade® Fuel Injection hose for fuel injection applications. Intended for use with fuels where MTBE concentrations are no greater than 15% by volume. |
|---|
| Customer Pack | 6 |
|---|---|
| Weight (lbs.) | 1.11 |