Designed specifically for auxiliary gas tanks on recreational vehicles. Excellent replacement for passenger cars and trucks where a straight hose with a minimal bend is required. Suitable for use with gasoline, gasohol blends of ethanol, methanol, ethers, diesel and biodiesel to B20 (up to maximum concentrations allowed by the EPA). Smooth oil resistant cover, tough textile cord reinforcement and petroleum-resistant nitrile tube. Non-wire reinforced. Caution: Not recommended for marine gasoline applications.
Part # | 24704 |
---|---|
Product # | 42710036 |
Description | 24704 1-3/4 X 1.5FT FUEL FILL |
UPC | 770075524236 |
Centerline Length (ft) | 1.5 |
Centerline Length (m) | .46 |
Hose Inside Diameter (in). | 1.75 |
Hose Inside Diameter (mm) | 44 |
Temperature Range | -40°F to +212°F (-40°C to +100°C). Bio-Diesel (B20) temperature rating: -40°F to +212°F (-40°C to +51°C). |
type | Gasoline Filler Neck Hose |
Working Pressure (psi) | 20 |
Caution | Not recommended for marine gasoline applications. |
---|
Customer Pack | 20 |
---|---|
Weight (lbs.) | 1.11 |