The product images shown are Illustrative only and may not be an exact representation of the product.

Gasoline Filler Neck Hose

Designed specifically for auxiliary gas tanks on recreational vehicles. Excellent replacement for passenger cars and trucks where a straight hose with a minimal bend is required.Suitable for use with gasoline, gasohol blends of ethanol, methanol, ethers, diesel and biodiesel to B20 (up to maximum concentrations allowed by the EPA).Smooth oil resistant cover, tough textile cord reinforcement and petroleum-resistant nitrile tube.Non-wire reinforced.Meets SAE 30R6 specifications.Temperature rating: -40 Deg. F to +212 Deg. F (-40 Deg. C to +100 Deg. C).Biodiesel (B20) temperature rating: -40 Deg. F to +212 Deg. F (-40 Deg. C to +51 Deg. C).Caution: Not recommended for marine gasoline applications.

  • Temperature: -40°F to +212°F (-40°C to +100°C)
  • Nitrile Tube and Modified Nitrile Cover
  • Meets SAE 30R6 or 30R7*(*except oxidized gasoline test)
  • Working Pressure: 20psi

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24702 42710025 24702 1-3/8 FUEL FILL GATR 1.375 35 1.6
24703 42710031 24703 1.50" X 1.5FT FUEL FILL 1.5 38 1.3
24704 42710036 24704 1-3/4 X 1.5FT FUEL FILL 1.75 44 1.11
24705 42710046 24705 2" X 1.5FT FUEL FILL 2 51 1.01
1-4 of 4 Items