The product images shown are Illustrative only and may not be an exact representation of the product.

Fuel Fill Hose

Fuel and Oil Hose for engine oil, fuel filler, and hydraulic suction applications. Also, suitable for tank vent and crank case vent. Not for fuel injection or air intake. Wire Reinforced Fuel and Oil Hose is for fuel or oil fill or cross-over hose applications where tight bends or vacuum is required.

  • Temperature: -40°C to +125°C (-40°F to +257°F)
  • Nitrile tube, synthetic knit reinforcement, modified nitrile cover
  • Meets SAE 30R6 or SAE 30R7*(*except oxidized gasoline test)
  • Offered in bent formed configurations and straight
  • Meets SAE 30R5 - Wall thickness is 4.47±1.42mm (0.176±0.056 inch) excluding embedded wire area.

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
23924 46633601 23924 1 1/2 X3FT FUEL FILL 1.5 38 1.39
23930 46633603 23930 1 7/8X3FT FUEL FILL 1.875 48 1.7
23932 46633604 23932 2X3FT FUEL FILL 2 51 1.8
23936 46633605 23936 2 1/4X3FT FUEL FILL 2.25 57 1.98
23940 46633606 23940 2 1/2X3FT FUEL FILL 2.5 64 2.19
23963 42710020 23963 1-1/4 X 3FT FUEL FILL 1.25 32 1.44
23964 42710030 23964 1-1/2 x 3FT FUEL FILL 1.5 38 2.67
23968 42710035 23968 1-3/4 X 3FT FUEL FILL 1.75 44 2.57
23972 42710045 23972 2" x 3FT FUEL FILL 2 51 2.92
23976 42710055 23976 2-1/4" x 3FT FUEL FILL 2.25 57 3.37
1-10 of 11 Items