Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Angled Fuel Fill Hose

    24712

    Product # 42786990

    Gates® Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.

    • Molded 45° and 90° hose.
    • Meets SAE 30R6 specifications.

    • Product Details
      Part # 24712
      Product # 42786990
      Description 24712
      UPC 072053981322
      Centerline Length (in) 15.914
      Centerline Length (mm) 404
      Hose Inside Diameter (in). 2
      Hose Inside Diameter (mm) 51
      type Molded Gasoline Filler Neck Hose
      Working Pressure (psi) 20