Gates® Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.
Part # | 24711 |
---|---|
Product # | 42786989 |
Description | 24711 FILL NECK 1 3/4" X 15 7/8" X 45 |
UPC | 072053981315 |
Centerline Length (in) | 15.925 |
Centerline Length (mm) | 404 |
Hose Inside Diameter (in). | 1.75 |
Hose Inside Diameter (mm) | 44 |
type | Molded Gasoline Filler Neck Hose |
Working Pressure (psi) | 20 |
Caution | Not recommended for marine gasoline applications. |
---|
Customer Pack | 30 |
---|---|
Weight (lbs.) | 1.12 |