Gates® Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.
Part # | 24710 |
---|---|
Product # | 42786988 |
Description | 24710 GATR |
UPC | 072053981308 |
Centerline Length (in) | 15.936 |
Centerline Length (mm) | 405 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38 |
type | Molded Gasoline Filler Neck Hose |
Working Pressure (psi) | 20 |
Caution | Not recommended for marine gasoline applications. |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.97 |