The product images shown are Illustrative only and may not be an exact representation of the product.

Angled Fuel Fill Hose

Gates Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.

  • Molded 45 and 90 degree hose
  • Meets SAE 30R6 specifications

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24710 42786988 24710 GATR 1.5 38 0.97
24711 42786989 24711 FILL NECK 1 3/4" X 15 7/8" X 45 1.75 44 1.12
24712 42786990 24712 2 51 1.27
24713 42786991 24713 GATR 2.25 57 1.45
24714 42786992 24714 ANGLED FUEL FILL HOSE 2.5 64 1.6
24715 42786998 24715 GATR 1.5 38 0.93
24716 42786999 24716 ANGLED FUEL FILL HOSE 1.75 44 1.07
24717 42787000 24717 2 51 1.22
24718 42787001 24718 ANGLED FUEL FILL HOSE 2.25 57 1.37
24719 42787002 24719 ANGLED FUEL FILL HOSE 2.5 64 1.5
1-10 of 11 Items