Gates® Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.
Part # | 24717 |
---|---|
Product # | 42787000 |
Description | 24717 |
UPC | 072053981377 |
Centerline Length (in) | 14.927 |
Centerline Length (mm) | 379 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 51 |
type | Molded Gasoline Filler Neck Hose |
Working Pressure (psi) | 20 |
Caution | Not recommended for marine gasoline applications. |
---|
Customer Pack | 140 |
---|---|
Weight (lbs.) | 1.22 |