Gates® Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.
Part # | 24721 |
---|---|
Product # | 42910731 |
Description | 24721 GATR |
UPC | 770075704867 |
Centerline Length (in) | 17.43 |
Centerline Length (mm) | 443 |
Temperature Range | -40°F to +212°F (-40°C to +100°C). Bio-Diesel (B20) temperature rating: -40°F to +212°F (-40°C to +51°C). |
type | Molded Gasoline Filler Neck Hose |
Working Pressure (psi) | 16 |
Angle. | 62 |
Caution | Not recommended for marine gasoline applications. |
---|
Customer Pack | 245 |
---|---|
Weight (lbs.) | 0.69 |