Gates® Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.
| Part # | 24715 |
|---|---|
| Product # | 42786998 |
| Description: | 24715 GATR |
| UPC | 72053981353 |
| Centerline Length (in) | 15.142 |
| Centerline Length (mm) | 385 |
| Hose Inside Diameter (in). | 1.5 |
| Hose Inside Diameter (mm) | 38 |
| Inside Diameter 1 (in) | 1.5 |
| Inside Diameter 1 (mm) | 38 |
| Inside Diameter 2 (in) | 1.5 |
| Inside Diameter 2 (mm) | 38 |
| Working Pressure (psi) | 20 |
| Angle. | 90 |
| Caution | Not recommended for marine gasoline applications. |
|---|
| Customer Pack | 30 |
|---|---|
| Weight (lbs.) | 0.93 |