Most of today's vehicles are equipped with Electric Cooling Fans that are responsible for keeping the engine coolant within a constant temperature range. On several applications these fans are controlled by an engine cooling fan module that precisely controls fan speed to minimize energy lose and maximize fuel economy.
Product # | 74721124 |
---|---|
Description | FCM124 FAN CONTROL MOD GATR |
UPC | 770075713128 |
Connector 1 - # of Pins | 7 |
Connector 2 - # of Pins | 0 |
Connector 3 - # of Pins | 0 |
Connector 4 - # of Pins | 0 |
Number of Connectors | 1 |
Height (in) | 2.05 |
Length (in) | 5.4 |
Width (in) | 3 |
Material | Metal |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.95 |