Most of today's vehicles are equipped with Electric Cooling Fans that are responsible for keeping the engine coolant within a constant temperature range. On several applications these fans are controlled by an engine cooling fan module that precisely controls fan speed to minimize energy lose and maximize fuel economy.
Product # | 74721904 |
---|---|
Description | FCM117K FAN CONTROL MOD GATR |
UPC | 770075687863 |
Connector 1 - # of Pins | 5 |
Connector 2 - # of Pins | 0 |
Connector 3 - # of Pins | 0 |
Connector 4 - # of Pins | 0 |
Number of Connectors | 1 |
Height (in) | 1.7 |
Length (in) | 4.1 |
Width (in) | 3.1 |
Material | Metal |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 1.22 |