The product images shown are Illustrative only and may not be an exact representation of the product.
View All Engine Cooling Fan Relays / Modules

FCM121K FAN CONTROL MOD GATR

Product # 74721906

Most of today's vehicles are equipped with Electric Cooling Fans that are responsible for keeping the engine coolant within a constant temperature range. On several applications these fans are controlled by an engine cooling fan module that precisely controls fan speed to minimize energy lose and maximize fuel economy.

  • OE Performance replacement modules ensure an exact fit and easy installation.
  • Effectively restores the cooling system to proper operation and performance.
  • Parts are "plug and play" for easy installation.
  • Reduce repair cost by replacing the module versus the complete fan assembly on applications where the module is not available separately from the dealer.
  • Engineered improvement has been incorporated into parts with a high failure rate to improve performance and longevity.
  • Product Details
    Part # FCM121K
    Product # 74721906
    Description FCM121K FAN CONTROL MOD GATR
    UPC 770075687924
  • Product Attributes
    Connector 1 - # of Pins 5
    Connector 2 - # of Pins 0
    Connector 3 - # of Pins 0
    Connector 4 - # of Pins 0
    Connector Type Female
    Includes Harness Yes
    Number of Connectors 1
  • Construction
    Material Metal
  • Specifications
    Height (in) 1.7
    Length (in) 4.1
  • Belt / Sprocket Specifications
    Width (in) 3.1
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.22
  • Fits models

Solution Kits Save Time and Money