Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Engine Cooling Fan Relays / Modules

    FCM101 FAN CONTROL MOD GATR

    Product # 74721101

    Most of today's vehicles are equipped with Electric Cooling Fans that are responsible for keeping the engine coolant within a constant temperature range. On several applications these fans are controlled by an engine cooling fan module that precisely controls fan speed to minimize energy lose and maximize fuel economy.

    • OE Performance replacement modules ensure an exact fit and easy installation.
    • Effectively restores the cooling system to proper operation and performance.
    • Parts are "plug and play" for easy installation.
    • Reduce repair cost by replacing the module versus the complete fan assembly on applications where the module is not available separately from the dealer.
    • Engineered improvement has been incorporated into parts with a high failure rate to improve performance and longevity.

    • Product Details
      Product # 74721101
      Description FCM101 FAN CONTROL MOD GATR
      UPC 770075687672
      Connector 1 - # of Pins 4
      Connector 2 - # of Pins 0
      Connector 3 - # of Pins 0
      Connector 4 - # of Pins 0
      Number of Connectors 1
      Height (in) 1.6
      Length (in) 3.6
      Width (in) 2

    Solution Kits Save Time and Money