View All Engine Cooling Fan Relays / Modules

FCM105 FAN CONTROL MOD GATR

Product # 74721105

Most of today's vehicles are equipped with Electric Cooling Fans that are responsible for keeping the engine coolant within a constant temperature range. On several applications these fans are controlled by an engine cooling fan module that precisely controls fan speed to minimize energy lose and maximize fuel economy.

  • OE Performance replacement modules ensure an exact fit and easy installation.
  • Effectively restores the cooling system to proper operation and performance.
  • Parts are "plug and play" for easy installation.
  • Reduce repair cost by replacing the module versus the complete fan assembly on applications where the module is not available separately from the dealer.
  • Engineered improvement has been incorporated into parts with a high failure rate to improve performance and longevity.
  • Product Details
    Part #
    Product # 74721105
    Description FCM105 FAN CONTROL MOD GATR
    UPC 770075687726
    Connector 1 - # of Pins 10
    Connector 2 - # of Pins 4
    Connector 3 - # of Pins 0
    Connector 4 - # of Pins 0
    Number of Connectors 2
    Height (in) 2.8
    Length (in) 4.8
    Width (in) 2
    Connector Type Female
    Includes Harness No
  • Construction
    Material Plastic
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.48

Solution Kits Save Time and Money