Most of today's vehicles are equipped with Electric Cooling Fans that are responsible for keeping the engine coolant within a constant temperature range. On several applications these fans are controlled by an engine cooling fan module that precisely controls fan speed to minimize energy lose and maximize fuel economy.
| Product # | 74721135 |
|---|---|
| Description | FCM135 FAN CONTROL MOD GATR |
| UPC | 770075722571 |
| Connector 1 - # of Pins | 3 |
| Connector 2 - # of Pins | 2 |
| Connector 3 - # of Pins | 2 |
| Connector 4 - # of Pins | 0 |
| Number of Connectors | 3 |
| Height (in) | 1.34 |
| Length (in) | 5.31 |
| Width (in) | 3.93 |
| Material | Metal/Plastic |
|---|
| Customer Pack | 999 |
|---|---|
| Weight (lbs.) | 0.91 |