View All Engine Coolant Reservoirs

CR109 COOL RES TANK GATR

Product # 74421009

Engine compartment environment, including temperature fluctuations, can damage coolant tanks and reservoirs over time. Gates Coolant Reservoirs are made with high-grade materials to withstand coolant permeation, temperature fluctuations and abrasive conditions.Includes reservoir cap and level sensor where applicable.Direct replacement for easy installation.

  • Product Details
    Part # CR109
    Product # 74421009
    Description CR109 COOL RES TANK GATR
    UPC 770075725756
  • Product Attributes
    Includes Cap Yes
    Includes Level Sensor No
    Number of Mounting Points 3
  • Construction
    Material Plastic
  • Working Pressure
    Cap Pressure Rating (psi) 16
    Pressurized Yes
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.15
    Contents Coolant Reservoir, Cap
  • Fits models