The product images shown are Illustrative only and may not be an exact representation of the product.

Wire Inserted Green Stripe® Corrugated Cover

It’s always best to have versatile solutions to ensure your various needs are met. Use the Wire Inserted Green Stripe® Corrugated Cover, which has the ability to replace many sizes of tailor-made curved hoses. The cover cuts easily with a knife and wire cutters, ensuring the right length and easy installation.

  • Temperature: –40⁰F to +257⁰F (–40⁰C to +125⁰C)
  • Exceeds SAE 20R2 Type EC (Class D2 Tube and cover) except in vacuum applications
  • Engineered with compounds which resist electrochemical degradation

All Parts

1-10 of 29 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
46850026 1 5/8X5 RAD HOSE 1.625 41.3 2.37
46851832 2X10 RAD HOSE 2 50.8 7.5
46850038 2 3/8X5 RAD HOSE 2.375 60.3 3.56
46850016 1X5 RAD HOSE 1 25.4 1.65
46850080 5X5 RAD HOSE 5 127 8.1
46850096 6X5 RAD HOSE 6 152.4 8.73
46851856 3 1/2X10 RAD HOSE 3.5 88.9 13
46851824 1 1/2X10 RAD HOSE 1.5 38.1 6.08
46851830 1 7/8X10 RAD HOSE 1.875 47.6 5.9
46851836 2 1/4X10 RAD HOSE 2.25 57.2 8.7
1-10 of 29 Items

Flexibility at its Finest.

Not only do covers keep your hoses safe, but installing them is simple and convenient. The helical carbon steel wire bends easily for curved connections, meaning no matter your application setup, you won't run into harships during installation. Additionally, these wire-inserted covers are approved for marine applications, making them useful for a range of jobs.

One Hose Fits All.

The multi-use capabilities of the Wire Inserted Green Stripe® Corrugated Cover mean you'll be covered when you need it, without having to worry about inventory storage and costs. With the ability to cover a variety of applications, including marine, you can be more space and economically efficient.