Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Wire Inserted Green Stripe® Coolant Hose and Air Hose

    24930 1 7/8X5FT GREEN STRIPE COOLANT and AIR 60 HW

    Product # 46852030

    RECOMMENDED FOR: Engine coolant or water hose where tight bends or vacuum is required. Also suitable for air.

    • CAUTION: Not for conveying fuel and oil.
    • Meets SAE 20R2 EC Class D1 tube and Class C cover, standard wall. Wall thickness is 5.35±1.05mm (0.21±0.04”) excluding the lap area.

    • Product Details
      Part # 24930
      Product # 46852030
      Description 24930 1 7/8X5FT GREEN STRIPE COOLANT and AIR 60 HW
      UPC 072053177480
      Vacuum (In. Hg) 20
      Centerline Length (ft) 5
      Centerline Length (in) 60
      Centerline Length (m) 1.52
      Centerline Length (mm) 1524
      Continuous Operating Temperature Range -40°F to +257°F
      Minimum Bend Radius (in) 4.5
      Minimum Bend Radius (mm) 114
      Hose Inside Diameter (in). 1.88
      Hose Inside Diameter (mm) 47.6
      Hose Outside Diameter (in) 2.33
      Hose Outside Diameter (mm) 59.2
      Inside Diameter (in) 1.88
      Inside Diameter (mm) 47.6
      Temperature Range -40°F to +257°F (-40°C to +125°C)
      Working Pressure (psi) 60
      Outside Diameter (in) 2.33
      Outside Diameter (mm) 47.6

    Free Up Some Closet Space.

    With solutions fit to so many applications in under 25 sizes, your need to store, manage, and buy additional hoses will significantly decrease. More applications, fewer hoses, less money - that's how Gates® works to better your business, and Power Your Progress.

    Inspecting Your Coolant Hose.

    As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

    Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

    Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

    Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips