The product images shown are Illustrative only and may not be an exact representation of the product.

Wire Inserted Green Stripe® Coolant Hose and Air Hose

It’s always best to have versatile solutions to ensure your various needs are met. Use the Wire Inserted Green Stripe® Coolant and Air Hose, which has the ability to replace many sizes of tailor-made, curved hoses. The cover cuts easily with a knife and wire cutters, ensuring the right length and and easy installation.

  • Temperature: –40°F to +257°F (–40°C to +125°C)
  • Exceeds SAE 20R2 Type EC (Class D2 Tube and cover) except in vacuum applications
  • Engineered with compounds which resist electrochemical degradation

All Parts

1-10 of 21 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24916 46852016 24916 1X5FT GREEN STRIPE COOLANT & AIR 100 HW 100 6.9 1 25.4 1.46 37.1 25 2 2.5
24918 46852018 24918 1 1/8X5FT GREEN STRIPE COOLANT & AIR 100 HW 100 6.9 1 1/8 28.6 1.58 40.1 25 2.5 5.3
24920 46852020 24920 1 1/4X5FT GREEN STRIPE COOLANT & AIR 100 HW 100 6.9 1 1/4 31.8 1.71 43.4 25 2.5 3.13
24922 46852022 24922 1 3/8X5FT GREEN STRIPE COOLANT & AIR 85 HW 85 5.9 1 3/8 34.9 1.83 46.5 25 3 3.25
24924 46852024 24924 1 1/2X5FT GREEN STRIPE COOLANT & AIR 85 HW 85 5.9 1 1/2 38.1 1.96 49.8 20 3.5 3.62
24926 46852026 24926 1 5/8X5FT GREEN STRIPE COOLANT & AIR 75 HW 75 5.2 1 5/8 41.3 2.08 52.8 20 3.5 3.88
24928 46852028 24928 1 3/4X5FT GREEN STRIPE COOLANT & AIR 75 HW 75 5.2 1 3/4 44.5 2.21 56.1 20 4 5.07
24930 46852030 24930 1 7/8X5FT GREEN STRIPE COOLANT & AIR 60 HW 60 4.1 1 7/8 47.6 2.33 59.2 20 4.5 5.24
24932 46852032 24932 2X5FT GREEN STRIPE COOLANT & AIR 60 HARDWALL 60 4.1 2 50.8 2.46 62.5 20 4.5 5.07
24934 46852034 24934 2 1/8X5FT GREEN STRIPE COOLANT & AIR 55 HW 55 3.8 2 1/8 54 2.58 65.5 20 5.5 5.35
1-10 of 21 Items

Free Up Some Closet Space.

With solutions fit to so many applications in under 25 sizes, your need to store, manage, and buy additional hoses will significantly decrease. More applications, fewer hoses, less money - that's how Gates works to better your business, and Power Your Progress.

Inspecting Your Coolant Hose.

As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips